We are using cookies to provide our services

By using our services you agree to our use of cookies

Series 3300 Acoustical Partition, Vinyl-Lam up to 12' 1", Hardwoods up to 10' 1" Height, Custom Width

Unique ref.: woodfold-3300
Brand: Woodfold Mfg
Product family: Accordion Folding Partitions
Product group: Series 3300
Date of publishing: 2010-12-21
Edition number: 1
Type: Object (single object)
Download (1)
A uniquely practical solution for space, sound and heat loss control, Woodfold's Series 3300 acoustic room partition is a smart alternative to similar, but much more expensive options. Perimeter-sealed, acoustic-lined and incorporating Woodfold's exclusive heavy duty hardware system, this dual-walled partition functions beautifully in offices, churches, restaurants and hotel meeting spaces, anywhere needing moderate sound control. Series 3300 doors are available in a variety of handsome hardwood and Vinyl-Lam finishes, even alternate finish materials on each door face.

Product Specifications

  • Panels: 4-1/4" wide by 1/4" thick; available in Vinyl-Lam and hardwood veneer faces front and back
  • Panel Connectors: Flexible vinyl, color-coordinated to panel selection
  • Track: 2-7/16" x 1-3/4" aluminum, clear finish; heavy-duty aluminum ceiling guard with separate track available
  • Sound Seal: Dual-wall doors with internal sound-absorbent material, flexible vinyl sweep strips mounted on top and bottom of the door; wood molding mounted on both sides of the track forming 11-5/8" wide sweep surface
  • Wheels: 1-1/8" nylon wheels with ball bearings on steel axle
  • Lead Post: 2-7/8" x 4-1/2" heavy-duty aluminum, color-coordinated to panel connectors,
  • Jamb Molding: 2-1/8" wide by 15/16" deep aluminum
  • Handle: Molded PVC with finger recess
  • Latch: Deadlatch with thumbturn on two sides; keylock option available
  • Width: Custom crafted to any width; intermediate rolling posts required on sections exceeding 15'
  • Height: Vinyl-Lam up to 12'1"; hardwoods up to 10'1"
  • Stacking Space: 2" per foot, plus 4-1/2" for lead post


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Walls - Folding & Moving Walls
IFC classification: Door
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 25-30-20-20
NBS Reference Description: Doorset Systems
CSI MasterFormat 2014 Code: 08 35 13.13
CSI MasterFormat 2014 Title: Accordion Folding Doors
OmniClass Number: 23-15 11 17 15
OmniClass Title: Accordion Folding Partitions
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Walls - Folding & Moving Walls

Name Value
Application Offices ; Churches ; Restaurants ; Hotel Meeting Spaces ; Anywhere Needing Moderate Sound Control
Height 145
Panel Facing Vinyl-Lam and Hardwood Veneer Faces Front and Back
Width Custom

Woodfold Mfg

Properties

Name Value
Wheels 1-1/8" Nylon Wheels with Ball Bearings on Steel Axle
Stack Separation 2" per Foot, Plus 4-1/2" for Lead Post
Track Dimensions 2-7/16" x 1-3/4"
Panel Size 4-1/4" x 1/4"
Track Finish Aluminum | Clear
Latch Type Deadlatch with Thumbturn on Two Sides; Keylock Option Available
Door Handle Options Molded PVC with Finger Recess

All BIM objects are real products from real manufacturers confirmed and approved