Publish your products
Acoustic Accordion Partition H3100/H4100
Acoustic Accordion Partition H3100/H4100

    Acoustic Accordion Partition H3100/H4100

    Woodfold's Accordion Partitions are a fast, easy way to divide space and enhance sound control. Two models are available, H3100 (31STC) and H4100 (41STC).

    Also known as room dividers, accordion walls and concertina doors, accordion partitions are an ideal sound barrier for interiors that require frequent flexibility in space division. Available in a wide range of contemporary vinyls.

    Specification
    • Woodfold's H3100/ H4100 Acoustical Folding Partitions (STC 31/ 41)

      are of semi-rigid laminated construction with manufacturer's

      standard vinyl covers providing wrinkle-free impact resistant

      surfaces. Covers have steel strips laminated within each fold for

      acoustical purposes. Covers have multi-ply sweep strips top and

      bottom both sides of the partition for an acoustical seal.

      The top sweep strips are 1/2 inch (13 mm). Partitions have an

      internal framing of 14 ga. (2 mm) half hard steel riveted to form

      "X" construction pantographs.

      Pantographs provide an even extension and contraction without

      binding on straight runs of track as shown on the plans.

      Pantographs have built-in stops to prevent over-extending.

      Partitions have pantographs located at top and bottom, plus

      intermediate pantographs located no more than 4 feet (1219

      mm) on center for heights over 8 feet (2.438m). The standard bottom

      sweep strips are 1-1/2 inches (38 mm) with 2 inch (51mm) alternative option.

      The lead post is trimmed with clear anodized aluminum and

      include mechanical latching.

      Full description available on request.

    Technical specification
    • Unique ref.hufcor-accordion-partition-3100-4100
    • Product familyAcoustic Accordion Partitions
    • Product groupSeries H3100 H4100
    • TypeDocumentation (information only)
    • Date of publishing2022-12-20
    • Edition number1
    Related
    • Material mainVinyl
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Acoustic Doors

    Region availability

    North America
    Canada
    United States