We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Series 240 Commercial/Residential Accordion Door, Vinyl-Lam up to 12' 1", Hardwoods up to 10' 1" Height, Custom Width

Unique ref.: woodfold-240
Brand: Woodfold Mfg
Product family: Accordion Folding Doors
Product group: Series 240
Date of publishing: 2010-12-21
Edition number: 1
Type: Object (single object)
Download (2)
No other accordion door on the market matches the flexibility of Woodfold's Series 240 doors, and no other is specified more often. Whether added to residential, commercial, institutional or industrial settings, this Series delivers the high-use durability needed to successfully reconfigure space in homes, offices, schools, restaurants - all in stunning style. As you'd expect, options abound: curvable tracks, locks, latches, multiple meeting posts, plus finishes ranging from natural hardwoods, Vinyl-Lam, custom paint or stains, even applied murals. Durability, however, is not optional. Series 240 features Woodfold's exclusive steel hardware system that assure flawless performance. For good.

Product Specifications

  • Panels: 4-1/4" wide by 1/4" thick; available in Vinyl-Lam and hardwood veneer faces front and back
  • Panel Connectors: Flexible vinyl, color-coordinated to panel selection
  • Track: 1-1/8"x 1" aluminum, dark bronze or clear finish; curvable option available
  • Wheels: Nylon wheel on steel axle with ball bearings supplied as standard
  • Lead Post: 3/4" x 2-3/4" aluminum, color coded to panel connector
  • Jamb Molding: 1" wide x 3/8" deep aluminum
  • Latch: Deadlatch with thumbturn on both sides; keylocks or magnetic catch options available
  • Handle: Molded PVC with finger recess
  • Width: Custom crafted to any width
  • Height: Vinyl-Lam up to 12'1; hardwoods up to 10'1"
  • Stacking Space: 1-1/4" per foot, plus 2-3/4" for lead post


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Folding Doors
IFC classification: Door
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 25-30-20-20
NBS Reference Description: Doorset Systems
CSI MasterFormat 2014 Code: 08 35 13.13
CSI MasterFormat 2014 Title: Accordion Folding Doors
OmniClass Number: 23-15 11 17 15
OmniClass Title: Accordion Folding Partitions
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Doors - Folding

Name Value
Door Height 145 in
Door Width Custom

Woodfold Mfg

Properties

Name Value
Stack Separation 1-1/4" per Foot, Plus 2-3/4" for Lead Post
Track Dimensions 1-1/8" x 1"
Panel Size 4-1/4" x 1/4"
Track Finish Aluminum | Dark Bronze | Clear
Latch Type Deadlatch with Thumbturn on Both Sides; Keylocks or Magnetic Catch Options Available
Door Handle Options Molded PVC with Finger Recess
Wheels Nylon Wheel on Steel Axle with Ball Bearings Supplied as Standard
Panel Facing Vinyl-Lam and Hardwood Veneer Faces Front and Back

BIMobject®