We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Series 220 Commercial/Residential Accordion Door, Up to 8' 1" Height, Up to 8' 0" Width

Unique ref.: woodfold-220
Brand: Woodfold Mfg
Product family: Accordion Folding Doors
Product group: Series 220
Date of publishing: 2010-12-21
Edition number: 1
Type: Object (single object)
Download (2)
Woodfold's Series 220 room divider door is the ideal choice when you're looking for flexibility of use, and occasional privacy. Finished on both sides and featuring hardware almost identical to our heaviest-duty system, this Series serves as a divider and helps conserve heat in settings ranging from family recreation areas and galley kitchens to conference rooms and hotel banquet halls - in any space where the door is viewed from both sides. The view will, of course, be appreciated - Series 220 doors are crafted of glowing hardwood or striking Vinyl-Lam finishes. Result: a divider door as handsome as it is hardworking.

Product Specifications

  • Panels: 4-1/4" wide by 1/4" thick; available in Vinyl-Lam and hardwood veneer faces front and back
  • Panel Connectors: Flexible vinyl, color-coordinated to panel selection
  • Track: 1-1/8" x 1" aluminum, dark bronze, clear or gold finish
  • Wheels: Nylon wheels on Lexan axle
  • Handle: Full-length sweptwing handle attached into first panel and color-coordinated to connectors; specify left or right stack
  • Catch: Magnet with strike plate
  • Width: Up to 8'0"
  • Height: Up to 8'1"
  • Stacking Space: 1-1/4" per foot, plus 7/8" for sweptwing handle
  • Note: Series 220 functions as a single door only (no pairs), without keylock options


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Folding Doors
IFC classification: Door
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 25-30-20-20
NBS Reference Description: Doorset Systems
CSI MasterFormat 2014 Code: 08 35 13.13
CSI MasterFormat 2014 Title: Accordion Folding Doors
OmniClass Number: 23-15 11 17 15
OmniClass Title: Accordion Folding Partitions
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Doors - Folding

Name Value
Door Height 97 in
Door Width 96 in

Woodfold Mfg

Properties

Name Value
Stack Separation 1-1/4" per Foot, Plus 7/8" for Sweptwing Handle
Track Dimensions 1-1/8" x 1"
Panel Size 4-1/4" x 1/4"
Track Finish Aluminum | Dark Bronze | Clear | Gold
Door Handle Options Full-Length Sweptwing Handle Attached Into First Panel and Color-Coordinated to Connectors; Specify Left or Right Stack
Latch Type Magnet with Strike Plate
Wheels Nylon Wheels on Lexan Axle
Panel Facing Vinyl-Lam and Hardwood Veneer Faces Front and Back

BIMobject®