Publish your products
Series 440 Security Accordion Door, Up to 10' 1" Height, Custom Width

Series 440 Security Accordion Door, Up to 10' 1" Height, Custom Width

A new concept in better security is now in sight: Woodfold's Visifold Series 440 see-through commercial and retail security doors. Custom-crafted of heavy-duty acrylic panels and our exclusive steel hardware hinge system, this Series helps reduce annoying noise and dust while providing a welcome sense of openness. Designed to present an inviting entrance to retail and hospitality settings with moderate security needs, our Series 440 doors also serve as a unique decorative touch, and can be crafted to incorporate acrylic panels with those made of hardwood or Vinyl-Lam.

Product Specifications

  • Panels: Acrylic panels (transparent clear or bronze) inserted into aluminum side channels (clear, bronze, gold, sand or white) yielding 4-1/4" overall width.
  • Panel Connectors: Flexible vinyl panel connectors color-coordinated to side channels
  • Track: 1-1/8" x 1" aluminum, dark bronze, clear or gold finish; curvable option available
  • Wheels: Nylon wheels on steel axles with ball bearing supplied as standard
  • Lead Post: 3/4" x 2--3/4" aluminum, color-coordinated to side channels
  • Latch: Deadlatch with thumbturn two-sides; other options available
  • Jamb Molding: 1" wide x 3/8" deep aluminum
  • Handle: Molded PVC with finger recess
  • Width: Custom crafted to any width
  • Height: Up to 10' 1"
  • Stacking Space: 1 1/4" per foot plus 2 3/4" for lead post
Technical specification
  • Unique ref.woodfold-440
  • Product familyAccordion Folding Doors
  • Product groupSeries 440
  • TypeObject (single object)
  • Date of publishing2010-12-21
  • Edition number1
Classification
  • BIMobject CategoryDoors - Folding Doors
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 35 13.13
  • CSI MasterFormat 2014 TitleAccordion Folding Doors
  • OmniClass Number23-15 11 17 15
  • OmniClass TitleAccordion Folding Partitions

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit