Publish your products
Z5551-K High Performance, 1.6 GPF, ADA, Elongated, Siphon Jet Toilet
Z5551-K High Performance, 1.6 GPF, ADA, Elongated, Siphon Jet Toilet
    Zurn

    Z5551-K High Performance, 1.6 GPF, ADA, Elongated, Siphon Jet Toilet

    Vitreous china, two piece, 1.6 gpf low consumption, high performance siphon-jet toilet with 3” flush valve, elongated 16 23/32” ADA compliant rim and 12” standard rough-in.

    Compliance:

    • Massachusetts MA approved
    • ASME A112.19.2/ CSA B45.1
    • CSA B45.1

    Features

    • 1.6 gpf flush volume
    • 1000g MaP score means the highest possible flush performance
    • 2 1/2” Trap seal with 2 1/8” Fully glazed trapway
    • ADA height with elongated rim
    • 3" Flushing Technology
    • 3-year limited warranty
    • WaterSense Compliant Options
    Specification
    • keywords: Gravity Two Piece Toilets,Commercial Fixtures,Government Buildings,High Rise Buildings,Hospitality,Military,Office,Retail,Healthcare,School Systems,Educational Facilities,Universities,Industrial,Correctional/Institutional,Food Service,Residential Multi-Family,Residential/Light Commercial,Sports Complex/Recreational Center,Dormitory,MasterSpec,Zurn One Systems Specifier,Z5551, Z5551-K, EcoVantage® 1.28 gpf, Elongated, High Efficiency Toilet (HET) Utilizing 3" Gravity ... Ecovantage High Efficiency Toilets,Two Piece Toilets,Commercial Fixtures,Government Buildings, 1,000 g, 1000 gram, MaP, K,5551-K,551-K

    Technical specification
    • Unique ref.Z5551-K
    • Product familyWall Hung Wash Closet - Toilet System
    • Product groupManual Flushometer Vitreous China
    • TypeObject (single object)
    • Date of publishing2026-02-09
    • Edition number1
    • Height (inches)30.12
    • Width (inches)30
    • Depth (inches)18
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Weight Net (Lbs)90
    Classification
    • BIMobject CategorySanitary - WC

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit