Publish your products
Z5655-BWL1 EcoVantage® HET Floor-mounted Toilet System
Z5655-BWL1 EcoVantage® HET Floor-mounted Toilet System
Z5655-BWL1 EcoVantage® HET Floor-mounted Toilet System
Z5655-BWL1 EcoVantage® HET Floor-mounted Toilet System
    Zurn

    Z5655-BWL1 EcoVantage® HET Floor-mounted Toilet System

    Vitreous China, 1.1 gpf [4.16 lpf] or greater high efficiency, floor mounted, bottom outlet toilet with siphon jet flushing action and elongated front rim with 1-1/2” top spud. This bowl is designed to perform to industry standards with as little as 1.1 gallons per flush

    Features:

    • Zurn High Efficiency Toilets and paired performance flush valve systems are designed to exceed industry standards while using as little as 1.1 gallons of water per flush
    • Universal high efficiency toilet can be specified with 1.1 gpf [4.2 lpf],1.28 gpf [4.8 lpf], 1.6 gpf [6.0 lpf] or dual flush valves
    • Vitreous china
    • Elongated front rim
    • 2-1/8" fully glazed trapway
    • High efficiency siphon jet flush action
    • Shipping Weight: 55 lbs

    Keywords:Floor-mounted toilet, EcoVantage Elongated Toilet Bowl, EcoVantage, high efficiency toilet system, Floor Mounted Toilet System, Siphon-Jet Toilet Bowl, Flush Valve Toilet System, HET Elongated Floor Mounted, flush valve systems, High efficiency siphon jet flush action

    Technical specification
    • Unique ref.z5655-bwl1
    • Product familyFinish Plumbing - Fixtures
    • Product groupWater Closets
    • TypeObject (single object)
    • Date of publishing2010-10-21
    • Edition number2
    • Height (inches)15
    • Width (inches)27
    • Depth (inches)14.12
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Weight Net (Lbs)61
    Classification
    • BIMobject CategorySanitary - WC

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit