Publish your products
Z5738 “Top Spud Urinal"
Zurn

Z5738 “Top Spud Urinal"

Vitreous china, 0.125-0.5 gpf [0.5-1.9Lpf], high efficiency, wall hung, integral trap, washout urinal complete with 3/4” top spud connection, concealed universal retrofit wall bracket, 2” outlet connection and vandal resistant outlet straine

Compliance:

ADA Compliant, Massachusetts Approved, ASME A112.19.2/ CSA B45.1, CSA B45.1, cUPC, IPC, NPCC, Watersense Labeled, CEC Listed

Features:

  • Zurn One Ultra Low Consumption Urinal designed for optimal performance between Zurn fixture and flush valve to save water while exceeding industry performance standards
  • 0.125-0.5 gpf [0.5-1.9Lpf]
  • Vitreous china
  • High efficiency washout flushing action
  • Up to 88% water savings over standard 1.0 gpf [3.8 Lpf] system
  • 3/4” top spud
  • 2” I.P.S. outlet flange and rubber gasket with integral trap
  • 14” extended rim for handicap compliance when installed at proper height
  • Assembled with vandal resistant outlet strainer
  • Shipping Weight: 39 lbs

Keywords: u washout Urinal, mini urinal, urinal plumbing, urinal in rough plumbing, urinal mini

Technical specification
  • Unique ref.z5738
  • Product familyFinish Plumbing - Fixtures
  • Product groupUrinals
  • TypeObject (single object)
  • Date of publishing2010-12-06
  • Edition number1
  • Height (inches)22.5
  • Width (inches)14.5
  • Depth (inches)14.5
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Weight Net (Lbs)40
Classification
  • BIMobject CategorySanitary - Urinals

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit