Publish your products
Revolving Door ASSA ABLOY RD700
Revolving Door ASSA ABLOY RD700
Revolving Door ASSA ABLOY RD700
Revolving Door ASSA ABLOY RD700
Revolving Door ASSA ABLOY RD700
Revolving Door ASSA ABLOY RD700

    Revolving Door ASSA ABLOY RD700

    You are viewing the ASSA ABLOY RD700 creates a spacious and welcoming entrance that can accommodate shopping trolleys, luggage carts and wheelchairs with ease. The full rotating ceiling ensures even lighting and eliminates brush marks, while hidden sensors allow for an uncluttered presentation and clean lines throughout.

    The option burglary resistance is integrated in the BIM family and dimensions will be adjusted accordingly.

    Large-capacity
    Superior safety features
    Aesthetic
    Energy savings

    Specification
    • Models:
      ASSA ABLOY RD700 Automatic High Capacity Revolving Door System providing safe hands free operation, straight line access for disabled users or trolleys, panic exit and capacity for up to five / seven / nine / twelve occupants per compartment depending on door size.

      System including normal installation to comply with BS 7036-0:2014/BS-EN 16005:2012.

      Certification:
      Manufacturer’s Declaration of Conformity

      Environmental Product Declaration in accordance with ISO 14025 and EN 15804

      Tested to; EN 16005:2012, EN ISO 13849-1:2008, EN 60335-1:2012/A11:2014 and EN 600335-2-103:2003/A11:2009

      Security Rating: EN1627:2011 RC3 or Not required

      Door System:
      ASSA ABLOY RD700 Automatic High Capacity Revolving Door System providing safe hands free operation, straight line access for disabled users or trolleys, panic exit and capacity for up to five / seven / nine occupants per compartment:

      - System: CANOPY MOUNTED dynamic load compensating peripheral drive / brake and controls provides consistent safe and reliable operation even under wind load

      - Frame finish: Silver anodized OR Special anodized ref: XXXX OR ASSA ABLOY powder coat finish RAL ref: XXXX OR Premium 3D profile shaped stainless steel cladding formed around vertical and horizontal surfaces ref: XXXX OR Standard 2D flat feature stainless steel cladding to vertical faces with black glazing beads ref: XXXX

      - FRAME Door Leaves: Standard Breakout leaves, Electro Mechanical release at the leading edge – Panic Egress on fire alarm activation, manual release force 150N Max

      - Glass type – Door Leaves: Standard 6.4mm 2B2 OR 9.14mm P2A Clear laminated glass

      - Door Seal: Replaceable horse hair brush to three edges

      - Main Bearing & Centre Shaft: 150mm diameter surface mounted easy access main bearing and centre shaft

      - Frame Outer Walls: Curved glazed side screens, with top glazing beads flush to the ceiling for superior aesthetics

      - Glass type – Outer Walls: Standard Standard 8.76mm 1B1 OR 9.14mm P2A OR 10.28mm P4A & P5A OR 10.28mm P4A & P5A (EN1627:2011 RC3) OR 14mm P6B Clear laminated glass

      - Ceiling: Whole rotating, radially segmented easy clean and scratch resistant white Melamine or Formica colour XXXXX

      - Dustcover finish: Easy Clean and scratch resistant white Melamine OR Formica colour XXXXX

      - Lighting: Twelve No. 12VAC/DC LED spotlights 350lm, colour temperature 3000k, diameter 79mm, beam angle 38° and lifetime ≥ 30000 hours OR 12VAC/DC LED down lights 960 lm, colour temp. 3000K, diameter 172 mm and Life time 30000 hours set within a full rotating ceiling for optimum lighting pattern and no strobe effect

      - Climate Control: Electric or Water heated air curtain with radial outlet plenum to the internal entrance WITHIN the standard overall canopy diameter (Min. 380mm Fascia Height) or Not required

      - Canopy / Roof Construction: Standard dust cover or LOAD BEARING up to 1500kg (Min. Fascia Hgt. 380mm)

      - Canopy Cover; 180 or 360 Degree Weather resistant cover draining to water spouts or Not required

      - Insulation: Cellular PE RG30 insulation to the canopy fascia and underside of the external dustcover or Not required

      - Ground Ring; Circular Stainless steel 40 x 40 section formed to suit internal diameter, supplied with height and level adjustable fixing brackets

      - Matting; EMCO Standard straight grid 517G Black Rubber or Standard straight grid 517R Black Carpet or Not required

      Operation and control system:

      - CDC control unit with digital encoder for position and speed control, plug-in connections and switched mode power supply 100 – 240V

      - Operation: Automatic, operated hands free on approach. Project setting: X.X RPM

      - Programme Selector: Six Position with PCD programmable multi-schedule REAL TIME and diagnostic display, FLUSH mounted in the outer wall leading mullion. Provides the Facilities Manager with full operational control and 365 day pre-programming

      - Activation: Standard four (two per entrance) Direction Sensing Radar, concealed behind the canopy fascia signal the door to rotate at the pre-set speed without the need to push. Direction Sensing Radar ignores receding and cross traffic to eliminate unnecessary rotation and prevent wasted energy

      - Emergency Exit: Electro Mechanical Breakout allows the doors to be manually folded at any point in the door rotation, on fire alarm activation and with a maximum force of 150N, to provide an EN16005:2012 compliant escape route width of 1881 / 2182 / 2482 mm

      - Park Control: Rotation Brake, secures the door automatically between each activation to eliminate unwanted rotation to prevent wasted energy, released by DSR impulse

      - Park Control Override: Push buttons within the closed compartments allow every user a direct override of the parking brake

      - PSPE Active soft rubber safety edges to; Door leaf bottom rail (full width of the folding leaf, pivot point and fixed leaf) and leading door stile

      - ESPE Presence Sensors: single zone to the outer wall leading mullion and dual zone to the door leaf leading face (zones independently programmable to trigger slow or stop)

      - Passive soft rubber buffers to outer wall mullions

      - Emergency Stop, on the inner leading mullion: Standard FLUSH mounted

      - Disabled Slow Speed Switches: Standard FLUSH mounted

      Dimensions:

      - Internal diameter: 4200 / 4800 / 5400 / 6200 mm

      - Overall diameter: 4290 / 4890 / 5490 / 6290 mm

      - Opening Width (TW): 1991 / 2292 / 2592 / 2992 mm

      - Escape Width between folded leaves and Outer Walls on two sides: 1142 / 1332 / 1510 / 1777 mm (each side)

      - Internal Height: XXXXmm (Maximum 3000mm or 2600mm Max if RC3)

      - Fascia Height: 340mm OR XXXXmm (Maximum 1250mm). Overall Height XXXXmm

      Locking mechanism:

      - Electro-Mechanical locking (NON Escape Route only) OR Night Closing Doors with Euro Profile hook lock and optional rear edge lock OR Night closing doors with multipoint deadlock and EN1627:2011 RC3 burglary resistance (Std. 340mm Fascia Height / Max. Int. Hgt. 2600mm)

      Warranty:

      Standard 1 Year warranty

    Technical specification
    • Unique ref.revolving_RD700_DutchMarket
    • Product familyAutomatic Revolving Doors
    • Product groupby ASSA ABLOY
    • TypeObject (single object)
    • Date of publishing2023-09-01
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inCzech Republic
    Classification
    • BIMobject CategoryDoors - Revolving
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24_04
    • Uniclass 2015 DescriptionAutomatic revolving doorsets
    • CSI MasterFormat 2014 Code08 42 33
    • CSI MasterFormat 2014 TitleRevolving Door Entrances
    • OmniClass Number23-13 33 21 11 13
    • OmniClass TitleRevolving Door Aluminum-Framed Entrances
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe
    Netherlands
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit