Publish your products
RevLock 603T Security Door - USA/CAN
RevLock 603T Security Door - USA/CAN
RevLock 603T Security Door - USA/CAN

    RevLock 603T Security Door - USA/CAN

    The RevLock range of revolving security doors are designed to ensure a secure access control and management of high pedestrian flow.

    RevLock’s high security revolving security doors meet the industry standards concerning piggybacking, bullet resistance, forced entry and vandalism.

    The 4 mobile obstacles of the RevLock 603 automatic revolving security door allow for a high bi-directional flow of pedestrians with a free passage width of 35 15/16˝ (913 mm) and an external diameter of 76 5/16˝ (1938 mm).

    Consisting of a steel frame, glass panels and a painted steel housing, the RevLock automatic revolving security doors provide thermal insulation and high visibility of their surrounding environment.

    Specification
    • STANDARD TECHNICAL CHARACTERISTICS

      Power supply UL 230/100 V single phase, 50/60 Hz, 10 A + ground

      Power consumption 200 W

      Backup battery 12 V - 2Ah sealed lead-acid batteries to provide power in case of power loss

      Motor 24VDC for reversible movement of the obstacles, with closing safety lock

      Operating logic Programmable

      Passages - 20 passages per minute (one direction)

      - ± 40 passages per minute (two directions) (Excluding activation time of the access

      control device)

      Operating T° -10° to +55°C (Without heater option)

      Max relative Humidity 85%, without condensation

      MCBF 1 Mo cycles or 2 years when respecting recommended maintenance

      MTTR 2 hours

       RL 603T Dimensions (mm):

      - Height: 2505

      - Diameter:1970

      Passage dimensions (mm)

      - Height: 2300

      - Width: 1206

      Weight:

      ± 1350 kg with base

      ± 1210 kg without base

      Conform to European norms.

    Technical specification
    • Unique ref.revlock603usacan-Tall
    • Product familyAccess
    • Product groupDoors
    • TypeObject (single object)
    • Date of publishing2019-07-09
    • Edition number1
    • Height (inches)98
    • Width (inches)77
    • Depth (inches)76
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inItaly
    • Weight Net (Lbs)2866
    Classification
    • BIMobject CategoryDoors - Security Doors
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_59_34
    • Uniclass 2015 DescriptionGates and turnstiles

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States