Publish your products
TubMixer™ Scald protection thermostatic mixing valve - NA Market
TubMixer™ Scald protection thermostatic mixing valve - NA Market
TubMixer™ Scald protection thermostatic mixing valve - NA Market
TubMixer™ Scald protection thermostatic mixing valve - NA Market

    TubMixer™ Scald protection thermostatic mixing valve - NA Market

    Thermostatic mixing valves are used in applications where the user must be protected from the danger of scalding caused by hot water. The Caleffi TubMixer 5213 series provides water at a safe and usable temperature in situations where the control of the temperature of the water discharging from a terminal fixture is of the utmost importance, i.e.within hospitals, schools, nursing homes, etc. The valve is designed to prevent the flow of water discharging from the mixed water outlet in the event of the failure of hot or cold supply.

    The TubMixer is an adjustable high-flow point-of-use thermostatic mixing valve for Roman Tubs and other high flow fixtures. Wide flow ranges from 0.5 GPM for one fixture up to 9 GPM for higher demands. It meets certification requirements for ASSE 1070,ASME A112.1070, CSAB125.70. CSA B125.3, and NSF/ANSI/CAN 372 as certified by ICC-ES (temperature cannot exceed 120 degree F). The valve is complete with check valve at both hot and cold inlets. It meets codes IPC, UPC, IRC, NPC for use in accordance with the US and Canadian plumbing codes.

    Visit bim.caleffi.com to stay updated.

    See Revit Content Instruction Guide pdf at www.calefii.com for code 5213 series TubMixer.

    Specification
    • High flow scald-protection point-of-use thermostatic mixing valve certified by ICC-ES to ASSE 1070, ASME A112.1070, CSA B125.70. CSA B125.3 (temperature cannot exceed 120 degree F) and NSF/ANSI/CAN 372 . Meets codes IPC, IRC, UPC and NPC for use in accordance with the US and Canadian plumbing codes. Sizes ½ inch, ¾ inch and 1 inch with NPT male threaded, sweat, PEX crimp and PEX expansion union and 3/8 inch compression union connections . Low lead brass body. Shutter in PPO anti-scale plastic. Seals peroxide-cured EPDM. Maximum working temperature 185 degrees F (85 degrees C). Setting range 85 degrees F to 120 degrees F (30 degrees C to 50 degrees C). Tolerance ±3 degrees F (±2 degrees C). Maximum working pressure 150 psi (10 bar). Minimum flow rate for stable operation 0.5 gpm (2 l/min). Maximum
      flow rate for stable operation 9 gpm (34 l/min). Provided with tamper-proof setting lock and check valves at the inlets.

      Visit bim.caleffi.com to stay updated.

      See Revit Content Instruction Guide pdf at www.calefii.com for code 5213 series TubMixer.

    Technical specification
    • Unique ref.5213A
    • Product familyPLUMBING
    • Product groupNorth America
    • TypeObject (single object)
    • Date of publishing2020-11-05
    • Edition number2
    Related
    • Material mainBrass
    • Material secondaryStainless steel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • ETIM CodeEC011374
    • ETIM NameCentral mixing tap
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodeSs_40_15_75_75
    • Uniclass 2015 DescriptionSanitary accessory systems
    • CSI MasterFormat 2014 Code22 00 00
    • CSI MasterFormat 2014 TitlePlumbing
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Canada
    United States