Publish your products
Pictura Series - Wall Coverings
Pictura Series - Wall Coverings
Pictura Series - Wall Coverings
    DUCHATEAU

    Pictura Series - Wall Coverings

    Four styles of wall coverings explore the interplay of light, shadow, and dimension.

    This collection finds it’s inspiration in that profound shift in how we perceive space, form, and beauty. Four styles explore the interplay of light and shadow.

    Chord and Lunette offer a softness to space, where Cadence and Rhythm create dimensionality and visual delight. The pattern design are intended for broader applications and wider spaces where they express at scale.

    Get in contact with DUCHATEAU

    Specification
    • Tile Box: 6 Pieces

      Size: 7-1/2" x 75-1/4"

      Min-Max: 15-3/4" - 75-1/4"

      Length Range: 60% Long Board

      Coverage/Tile: 3.92 sf. (0.364 m2)

      Coverage/Box: 23.52 sf. (2.185 m2)

      Grade: Character

      Finish: Lacquer Matte

      Surface Treatment: Light Wire Brush

    Technical specification
    • Unique ref.pictura-series
    • Product familyWalls & Ceilings
    • Product groupWall Panels
    • TypeObject (single object)
    • Date of publishing2025-12-23
    • Edition number1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Finishes
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_45
    • Uniclass 2015 DescriptionWall covering and finish systems
    • CSI MasterFormat 2014 Code07 42 23
    • CSI MasterFormat 2014 TitleWood Wall Panels
    • OmniClass Number23-15 13 19 15
    • OmniClass TitleWood Wall Panels

    Region availability

    North America
    Canada
    United States