Publish your products
Evolume 75
Evolume 75
Evolume 75
    Fagerhult

    Evolume 75

    Description:

    Lamppost luminaire with high performance and light comfort. Optimised beam with AGC lenses designed for road lighting. CLO by default for constant luminous flux over the working life of the luminaire. The luminaire has selectable properties to minimise the impact on the environment: Bioinclusive Lighting.

    Luminaire housing and post bracket made of recycled diecast aluminium. Aluzink-treated stainless steel screws. Integrated heatsinks for increased efficiency. Screen-printed, hardened flat glass.


    Key Features:
    Lumen: 1100lm, 1200lm, 1300lm, 8400lm, 8600lm, 9500lm, 9700lm, 9800lm, 10000lm, 10100lm
    Colour temperature: 4000K
    Light distribution: Direct
    Voltage: 220-240V
    CRI: 70
    IP: 66
    IK: 09
    Standard Colours: Grey
    Available Light control:

    Specification
    • Specification

      Dimension: 77, 295, 470
      Weight: 4.800 kg
      SDCM: 5
      LED driver, h/max failure: 100000/10
      Tilt:
      Turn:


      Connection:

      Installation
      Luminaire for installation on Ø48, 60 or 76 mm post tops or post arms. Accessories for other installation cases are ordered separately: see Accessories. Tiltable ±15º.

      Louvre


      Optics
      AGC-lenses (Advanced Glare Control). The E-lens are designed to focus on illuminance. L lenses are ideal if the luminance from the ground is the main priority. The AGC lenses are integrated with a reflector for increased efficiency and light comfort. Plates for backlight screening are available on request. Luminaire variant with optics for pedestrian crossings is available on request.
    Technical specification
    • Unique ref.Evolume_75
    • TypeObject (single object)
    • Date of publishing2025-11-26
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside