Publish your products
Zkye 55 G2 Wall
Zkye 55 G2 Wall
    Fagerhult

    Zkye 55 G2 Wall

    Description:

    A wall-mounted Ø 55 mm spotlight. Deep reflector for optimal light comfort and and good light distribution. Wall-mounted for direct connection from the rear, or with externally mounted cable from above.

    Standard white (RAL 9016) or black (RAL 9005).


    Key Features:
    Lumen: 1500lm, 1600lm
    Colour temperature: 2700K, 3000 BBBLK
    Light distribution: Narrow Beam, Medium Beam, Wide Beam
    Voltage: 220-240V
    CRI: 90
    IP: 20
    IK:
    Standard Colours: White, Black
    Available Light control: On/off, DALI

    Specification
    • Specification

      Dimension: 117, 55, 175
      Weight: 0.7 kg
      SDCM: 2, 3
      LED driver, h/max failure: 100000/10
      Tilt: 90
      Turn: 360


      Connection:

      Installation
      For permanent wall installation.

      Louvre


      Optics

    Technical specification
    • Unique ref.Zkye_55_G2_Wall
    • TypeObject (single object)
    • Date of publishing2025-09-04
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Wall Mounted