Notor 65 AsymmetricalNotor 65 AsymmetricalNotor 65 AsymmetricalNotor 65 AsymmetricalNotor 65 AsymmetricalNotor 65 AsymmetricalNotor 65 AsymmetricalNotor 65 Asymmetrical
View previous images
View next images
Fagerhult

Notor 65 Asymmetrical

Description:

Suspended or ceiling mounted with asymmetric light and Opal louvre shutters. Single or continuous installation. Can also be mounted on wall or bookcase with bracket.

Frame lacquered in white (RAL 9016) or black (RAL 9005) or extruded aluminium with natural anodised finish. End caps included in Start/Single luminaires.


Key Features:
Lumen: 1200lm, 1300lm, 1500lm, 2500lm, 3700lm, 3800lm
Colour temperature: 4000K, 3000K
Light distribution: Asymmetrical
Voltage: 220-240V
CRI: 80
IP: 20
IK:
Standard Colours: Anodised, White, Black
Available Light control: DALI/Phase-pulse, Organic Response

Specification
  • Specification

    Dimension: 65, 65, 1256 | 65, 65, 1252 | 65, 65, 1025 | 65, 65, 2043 | 65, 65, 2133 | 65, 65, 2039 | 65, 65, 1346
    Weight: 3.1 kg, 3 kg, 2.5 kg, 4.6 kg, 4.8 kg, 4.7 kg, 3.3 kg
    SDCM: 3
    LED driver, h/max failure: 100000/10
    Tilt:
    Turn:


    Connection:

    Installation
    Single or continuous installation in wire suspension or surface mounted. For wire suspension mounting, a wire bracket is required for flexible c/c; see accessories. Can also be mounted on walls or bookcases with bracket; see accessories.

    Louvre
    Reflector in miro plate, sheet in frosted acrylic (PMMA).

    Optics

Technical specification
  • Unique ref.Notor_65_Asymmetrical
  • TypeObject (single object)
  • Date of publishing2022-04-14
  • Edition number1
Related
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 1.4 CodeJY73
  • Uniclass 1.4 DescriptionLuminaires and lamps
  • Uniclass 2.0 CodePR-49
  • Uniclass 2.0 DescriptionLuminaires And Lamps
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • NBS Reference Code49
  • NBS Reference DescriptionLuminaires And Lamps
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring