Publish your products
Notor 65 Dynamic Beta Opti
Notor 65 Dynamic Beta Opti
Notor 65 Dynamic Beta Opti
Notor 65 Dynamic Beta Opti
Notor 65 Dynamic Beta Opti
Notor 65 Dynamic Beta Opti
    Fagerhult

    Notor 65 Dynamic Beta Opti

    Description:

    Born out of research on Double Dynamic Lighting, Notor 65 Dynamic has a clear focus on lighting for humans. With diffuse direct/indirect light combined with directional light from a spotlight mounted in the side, dynamic and natural-like lighting is created. Beta Opti louvre shutters provide high efficiency and optimal light comfort and this, combined with the anti-glare spotlight, makes it possible to manage UGR16 and meet the maximum average luminance requirement at workplaces with monitors 3000cd/m2 at 65-90 degrees. Can be a good luminaire in your next WELL project.

    Body lacquered in white (RAL 9016 G40) or black (RAL 9005 G30). Indirect light is covered by an opal film that generates a broad beam and serves as a dust cover. End caps are included in the luminaire.


    Key Features:
    Lumen: 4500lm, 4600lm, 4700lm
    Colour temperature: 3000K, 4000K
    Light distribution: Direct/indirect
    Voltage: 220-240V
    CRI: 90, 80
    IP: 20
    IK:
    Standard Colours: White, Black
    Available Light control: DALI/Phase-pulse, Organic Response, DALI, Phase-pulse

    Specification
    • Specification

      Dimension: 190, 65, 1357 | 190, 65, 1447 | 190, 65, 1392
      Weight: 4 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt: 90
      Turn: 360


      Connection:

      Installation
      Single installation in wire suspension. For wire suspension installation, wire brackets are required for flexible c/c; ordered separately, see accessories.

      Louvre
      Beta Opti – double parabolic reflector louvre with satin matt metallised aluminium side and cross-blades with an integrated opal film that minimises the risk of uncomfortable glare from the diodes.

      Optics

    Technical specification
    • Unique ref.Notor_65_Dynamic_Beta_Opti
    • TypeObject (single object)
    • Date of publishing2022-09-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Pendant

    Region availability

    Asia South America Oceania Europe North America Africa
    Afghanistan
    Argentina
    American Samoa
    Åland Islands
    Barbados
    Burkina Faso
    Armenia
    Australia
    Austria
    Greenland
    Egypt
    Bahrain
    New Zealand
    Belgium
    Guatemala
    Eritrea
    China
    Bosnia and Herzegovina
    United States
    Ethiopia
    India
    Bulgaria
    Nigeria
    Israel
    Croatia
    South Africa
    Japan
    Czech Republic
    Kuwait
    Denmark
    Laos
    Estonia
    Lebanon
    Faroe Islands
    Macau
    Finland
    Malaysia
    France
    Oman
    Germany
    Qatar
    Greece
    Saudi Arabia
    Hungary
    Singapore
    Iceland
    South Korea
    Ireland
    Taiwan
    Italy
    Türkiye
    Latvia
    United Arab Emirates
    Lithuania
    Luxembourg
    Malta
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit