Publish your products
Nove
Nove
Nove
Nove
Nove
Nove
Nove
Nove
Nove
Nove
    Fagerhult

    Nove

    Description:

    A decorative luminaire available in three sizes for ceiling or wall mounting in e.g. general areas, entrances and stairwells. The luminaire can be used with or without decor ring.

    Luminaire body of sheet steel finished in matt white (RAL 9016). Opal matt acrylic diffuser.
    Decor ring in white (RAL 9016), sand (RAL 1019) and azurite (RAL 5008).


    Key Features:
    Lumen: 1500lm, 1600lm, 1700lm, 1800lm, 2400lm, 2500lm, 2600lm, 2800lm, 2900lm, 4000lm, 4200lm, 4300lm, 4500lm, 4800lm
    Colour temperature: 3000K, 4000K
    Light distribution: Direct
    Voltage: 220-240V
    CRI: 80
    IP: 40
    IK:
    Standard Colours: White, Sand, Azurite
    Available Light control: e-Sense Detect DALI absence, DALI/Phase-pulse, e-Sense Flex

    Specification
    • Specification

      Dimension: 360, 73, | 420, 73, | 520, 73, | 375, 73, | 437, 73, | 537, 73,
      Weight: 1.3 kg, 1.6 kg, 2.5 kg, 1.7 kg, 2.0 kg, 3.1 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt:
      Turn:


      Connection:

      Installation
      For ceiling or wall mounting.
      Ø520 mm – three securing holes.
      Ø360/420 mm – two securing holes.
      Installation in ceilings with decor ring - IP44
      Without decor ring - IP41
      Permanent wall mounting - IP40.

      Louvre
      Opal acrylic diffuser (PMMA).

      Optics

    Technical specification
    • Unique ref.Nove
    • TypeObject (single object)
    • Date of publishing2026-05-04
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit