Recessed mounting in unventilated or ventilated suspended ceilings. Separate ballast and installation clip for easy and tool-free installation supplied as standard. An assembly plate must be used when mounting on soft tile ceilings, see accessories. For detailed information, see the installation instructions.
Luminaire body in cast aluminium. Visible reflector ring in white (RAL 9003) aluminium.
The black reflector also has a black reflector ring (RAL 9005).
Key Features:
Lumen: 1000lm, 1250lm, 500lm, 750lm
Colour temperature: 3000K, 4000K, 2700K
Light distubution: Narrow, Medium
Voltage: 220-240V
CRI: 80, 90, 95
IP: 44
Standard Colours: White, Black
Available Light control: DaliPhasePulseControl
Region availability
| Asia | South America | Oceania | Europe | North America | Africa |
|---|---|---|---|---|---|
Afghanistan | Argentina | American Samoa | Åland Islands | Barbados | Burkina Faso |
Armenia | Australia | Austria | Greenland | Egypt | |
Bahrain | New Zealand | Belgium | Guatemala | Eritrea | |
China | Bosnia and Herzegovina | United States | Ethiopia | ||
India | Bulgaria | Nigeria | |||
Israel | Croatia | South Africa | |||
Japan | Czech Republic | ||||
Kuwait | Denmark | ||||
Laos | Estonia | ||||
Lebanon | Faroe Islands | ||||
Macau | Finland | ||||
Malaysia | France | ||||
Oman | Germany | ||||
Qatar | Greece | ||||
Saudi Arabia | Hungary | ||||
Singapore | Iceland | ||||
South Korea | Ireland | ||||
Taiwan | Italy | ||||
Türkiye | Latvia | ||||
United Arab Emirates | Lithuania | ||||
Luxembourg | |||||
Malta | |||||
Netherlands | |||||
Norway | |||||
Poland | |||||
Portugal | |||||
Romania | |||||
Russia | |||||
Slovakia | |||||
Slovenia | |||||
Spain | |||||
Sweden | |||||
Switzerland | |||||
Ukraine | |||||
United Kingdom |