Publish your products
Rondo Ceiling
Rondo Ceiling
Rondo Ceiling
Rondo Ceiling
Rondo Ceiling
Rondo Ceiling
Rondo Ceiling
Rondo Ceiling
    Fagerhult

    Rondo Ceiling

    Rondo is a large family of energy-efficient luminaires that offer high visual comfort and emphasise the character of the building. Rondo Surface-mounted is a robust downlight available with several light distribution options.

    Ø145 - Front disc in polycarbonate (PC) with glass coating.
    Ø192 - Front disc in PMMA.
    Body and ceiling bracket of cast aluminium, made from 85% post-consumer recycled material. Alu-grey (RAL 9006), anthracite grey (Gris 900 Sablé), black (RAL 9005) or white (RAL 9016) structured lacquer.

    Available Light control: DALI, Night-time dimming (on demand) 

    Specification
    • Ø145 - Terminal block 3x1.5 mm² or 5x1.5 mm² when dimming.
      Ø192 - Terminal block 3x2.5 mm² or 5x2.5 mm² when dimming.
      Integrated driver for flexible installation. Through-wiring possible. Ceiling variant has connection from above or via a surface-mounted cable in three possible directions. CLO (Constant Light Output).

      Luminaire for ceiling installation. Ceiling bracket with bayonet fitting on two levels. For detailed information, see the installation instructions.

      Ø145 - Reflector made of matte metallized aluminum or painted black (RAL 9005).  
      Ø192 - Reflector of matt anodised aluminium.
      Lens of clear acrylic (PMMA).

      Light distribution: Narrow, medium and wide beam or asymmetric.

    Technical specification
    • Unique ref.rondo-ceiling
    • TypeObject (single object)
    • Date of publishing2026-10-08
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit