Publish your products
Homapal® Metal Laminates
Homapal® Metal Laminates
Homapal® Metal Laminates
Homapal® Metal Laminates
Homapal® Metal Laminates
Homapal® Metal Laminates
Homapal® Metal Laminates
Homapal® Metal Laminates
Homapal® Metal Laminates

    Homapal® Metal Laminates

    DecoMetal® Metal Laminate by Formica Group - Metal Laminates & Solid Metals

    Let your next application shine. DecoMetal® Laminate and solid metals deliver lustrous color and sheen with textures reflecting energy, modernity and a feel for craftsmanship. Perfect for adding flair to light duty horizontal or vertical applications: walls, furniture, retail fixtures, signage, exhibits and displays.

    Get in contact with Formica Group North America

    Technical specification
    • Unique ref.formica-decometal
    • Product familyFormica® Specialty Surfacing
    • Product groupDecoMetal® Metal Laminates & Solid Metals by Formica Group
    • TypeObject (single object)
    • Date of publishing2018-10-30
    • Edition number1
    • Height (inches)96
    • Width (inches)48
    Related
    • Material mainLaminate
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Sheet Materials
    • IFC classificationMaterial
    • CSI MasterFormat 2014 Code06 00 00
    • CSI MasterFormat 2014 TitleWood, Plastics, and Composites
    • OmniClass Number23-21 19 00
    • OmniClass TitleCasework

    Region availability

    North America
    Canada
    Mexico
    Puerto Rico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit