Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/bca22711-7d0f-4ba7-afa9-ce13d1392822
Home
Categories
Kitchen
Appliances
HAFELE Built In Dishwasher Cleano Bi45 Smart Mate
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Built In Dishwasher Cleano Bi45 Smart Mate
HAFELE_Built-In-Dishwasher_Cleano-Bi45-Smart Mate _495.06.531
Download
Specification
Specification
• Control panel zone: Stainless steel coloured • Type of control: Push-button control • LED dísplay • Wash cycle: 6 Programs - Standard (90 min) - Rapid (30 min) - Normal (175 min) - Intensive (165 min) - Glass (125 min) - ECO (190 min) • Wash options: 4 Programs - Extra drying - Strong wash - Half load - Express wash • 3 Spray levels • Number of racks: 2
Technical specification
Technical specification
Unique ref.
HAFELE_Built-In-Dishwasher_Cleano-Bi45-SmartMate
Product family
Dishwasher
Product group
Built-In
Type
Object (single object)
Date of publishing
2024-05-27
Edition number
1
Height (mm)
815
Width (mm)
448
Depth (mm)
550
Links
Links
Product url
https://app.hafele.co.th/products/495.06.531?view=
Related
Related
Material main
Stainless steel
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Kitchen - Appliances
OmniClass Number
23-21 23 25
OmniClass Title
Residential Dishwashers
Similar products
HAFELE เฮเฟเล่
HAFELE Sense Series - FS Cooker 495.10.036
4.6
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Dishwasher Florence Smart Mate
4.4
(
9
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave INFINITE Plus
4.2
(
5
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave ALBANO Standard
4.8
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Freestanding Dishwasher Innova Smart Mate
Download
HAFELE เฮเฟเล่
HAFELE Sense Series - Oven 495.10.035
Download