Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/b5ae38f9-1928-44eb-af99-d4361f169460
Home
Categories
Kitchen
Appliances
HAFELE Built In Hood Maia Plus
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Built In Hood Maia Plus
4.7
(6 reviews)
HAFELE_Built-In-Hood_Maia-Plus _495.38.369
Download
Specification
Specification
• Touch control • 3 Speed levels • Lighting: LED 2 x 1.5 W • Aluminium grease filter • Aluminium flexible duct Ø150 mm (order seperately see page 121) • Charcoal filter, 2 pcs.
Technical specification
Technical specification
Unique ref.
HAFELE_Built-In-Hood_Maia-Plus
Product family
Hood
Product group
Built-In
Type
Object (single object)
Date of publishing
2024-05-27
Edition number
1
Height (mm)
307
Width (mm)
520
Depth (mm)
296
Links
Links
Product url
https://app.hafele.co.th/products/495.38.369?view=
Related
Related
Material main
Stainless steel
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Kitchen - Appliances
OmniClass Number
23-21 23 23
OmniClass Title
Residential Food Cooking Equipment
Similar products
HAFELE เฮเฟเล่
HAFELE Sense Series - FS Cooker 495.10.036
4.6
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Dishwasher Florence Smart Mate
4.4
(
9
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave INFINITE Plus
4.2
(
5
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave ALBANO Standard
4.8
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Freestanding Dishwasher Innova Smart Mate
Download
HAFELE เฮเฟเล่
HAFELE Sense Series - Oven 495.10.035
Download