Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/5d6d936a-262e-4eb3-b3ef-d15da995530d
Home
Categories
Kitchen
Appliances
HAFELE Built In Microwave ETNA Standard
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Built In Microwave ETNA Standard
HAFELE_Built-In-Microwave_ETNA-Standard _495.10.041
Download
Specification
Specification
• Microwave/grill combination, Capacity 26 liters • 5 Power levels • 8 Auto programs • Defrost by weight or time, multi-stage cooking • Electronic clock, 30 sec plus • Cooking end signal • Permatron protection • Overheat protection • Cavity stainless steel • Electronic child lock • Digital control • Interior light • 1 Wire rack • Supply with power cord
Technical specification
Technical specification
Unique ref.
HAFELE_Built-In-Microwave_ETNA-Standard
Product family
Microwave
Product group
Built-In
Type
Object (single object)
Date of publishing
2024-05-27
Edition number
1
Height (mm)
388
Width (mm)
595
Depth (mm)
400
Links
Links
Product url
https://app.hafele.co.th/products/495.10.041?view=
Related
Related
Material main
Stainless steel
Material secondary
Glass
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Kitchen - Appliances
OmniClass Number
23-21 23 23
OmniClass Title
Residential Food Cooking Equipment
Similar products
HAFELE เฮเฟเล่
HAFELE Sense Series - FS Cooker 495.10.036
4.6
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Dishwasher Florence Smart Mate
4.4
(
9
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave INFINITE Plus
4.2
(
5
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave ALBANO Standard
4.8
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Freestanding Dishwasher Innova Smart Mate
Download
HAFELE เฮเฟเล่
HAFELE Sense Series - Oven 495.10.035
Download