Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/eda68caa-e251-48a9-98c2-26654a0f2b1c
Home
Categories
Kitchen
Appliances
HAFELE Chimney Hood Zephyr Standard
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Chimney Hood Zephyr Standard
HAFELE_Chimney-Hood_Zephyr-Standard _495.38.373
Download
Specification
Specification
• Push button • 3 Speed levels • Lighting: LED 2 x 2 W • Baffle filter, 3 pcs. • Aluminium flexible duct Ø150 mm • Charcoal filter, 2 pcs.
Technical specification
Technical specification
Unique ref.
HAFELE_Chimney-Hood_Zephyr-Standard
Product family
Hood
Product group
Chimney
Type
Object (single object)
Date of publishing
2024-05-27
Edition number
1
Width (mm)
900
Depth (mm)
505
Links
Links
Product url
https://app.hafele.co.th/products/495.38.373?view=
Related
Related
Material main
Stainless steel
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Kitchen - Appliances
OmniClass Number
23-21 23 23
OmniClass Title
Residential Food Cooking Equipment
Similar products
HAFELE เฮเฟเล่
HAFELE Sense Series - FS Cooker 495.10.036
4.6
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Dishwasher Florence Smart Mate
4.4
(
9
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave INFINITE Plus
4.2
(
5
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave ALBANO Standard
4.8
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Freestanding Dishwasher Innova Smart Mate
Download
HAFELE เฮเฟเล่
HAFELE Sense Series - Oven 495.10.035
Download