Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/88432686-aacc-42b6-adfa-2a6c75fbd1b3
Home
Categories
Kitchen
Appliances
HAFELE Freestanding Dishwasher Iris Smart Mate
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Freestanding Dishwasher Iris Smart Mate
HAFELE_Freestanding-Dishwasher_Iris-Smart Mate _495.06.527
Download
Specification
Specification
• Control panel zone: White • Type of control: Button control • Wash cycle: 3 Programs - Intensive (180 min) - ECO (237 min) - Rapid (39 min) • Safety screen lock • Drying system by residual heat • 2 Spray levels • 3/6/9 hours delay start • Anti-flood device • Temperature sensor
Technical specification
Technical specification
Unique ref.
HAFELE_Freestanding-Dishwasher_Iris-SmartMate
Product family
Dishwasher
Product group
Freestanding
Type
Object (single object)
Date of publishing
2024-05-27
Edition number
1
Height (mm)
845
Width (mm)
598
Depth (mm)
600
Links
Links
Product url
https://app.hafele.co.th/products/495.06.527?view=
Related
Related
Material main
Stainless steel
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Kitchen - Appliances
OmniClass Number
23-21 23 25
OmniClass Title
Residential Dishwashers
Similar products
HAFELE เฮเฟเล่
HAFELE Sense Series - FS Cooker 495.10.036
4.6
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Dishwasher Florence Smart Mate
4.4
(
9
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave INFINITE Plus
4.2
(
5
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave ALBANO Standard
4.8
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Freestanding Dishwasher Innova Smart Mate
Download
HAFELE เฮเฟเล่
HAFELE Sense Series - Oven 495.10.035
Download