Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/207ef1fa-8909-4da7-8611-c9915dea7f0b
Home
Categories
Kitchen
Appliances
HAFELE Freestanding Dishwasher Raven Smart Mate
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Freestanding Dishwasher Raven Smart Mate
HAFELE_Freestanding-Dishwasher_Raven-Smart Mate _495.06.528
Download
Specification
Specification
• Ready panel style • Built-in or freestanding usable • Type of control: Electronic touch control • LED dísplay • Wash cycle: 9 Programs - ECO (205 min) - Silence (270 min) - Self-cleaning (125 min) - P1: Intensive (117 min) - P2: Normal (59 min) - P3: Glass (95 min) - P4 Rapid (29 min) - P5: Soak (15 min) - P6: Hot pot (147 min) • Wash options: 4 Programs - Delay - Fresh & Dry - Extra drying - Turbo speed+ • 3 Spray levels • Number of racks: 2
Technical specification
Technical specification
Unique ref.
HAFELE_Freestanding-Dishwasher_Raven-SmartMate
Product family
Dishwasher
Product group
Freestanding
Type
Object (single object)
Date of publishing
2024-05-27
Edition number
1
Height (mm)
775
Width (mm)
600
Depth (mm)
581
Links
Links
Product url
https://app.hafele.co.th/products/495.06.528?view=
Related
Related
Material main
Stainless steel
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Kitchen - Appliances
OmniClass Number
23-21 23 25
OmniClass Title
Residential Dishwashers
Similar products
HAFELE เฮเฟเล่
HAFELE Sense Series - FS Cooker 495.10.036
4.6
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Dishwasher Florence Smart Mate
4.4
(
9
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave INFINITE Plus
4.2
(
5
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave ALBANO Standard
4.8
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Freestanding Dishwasher Innova Smart Mate
Download
HAFELE เฮเฟเล่
HAFELE Sense Series - Oven 495.10.035
Download