Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/2a2d36ca-eec8-4faa-9b2d-3e39fc6586c5
Home
Categories
Kitchen
Appliances
HAFELE Island Hood Viento Plus
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Island Hood Viento Plus
5.0
(8 reviews)
HAFELE_Island-Hood_Viento-Plus _495.38.368
Download
Specification
Specification
• Front panel: Black • Touch control • 3 Speed levels • Lighting: LED 4x1.5 W • Baffle filter 3 pcs. • Charcoal filter 2 pc. • Flexible duct Ø150 x2,000 mm
Technical specification
Technical specification
Unique ref.
HAFELE_Island-Hood_Viento-Plus
Product family
Hood
Product group
Island
Type
Object (single object)
Date of publishing
2024-05-27
Edition number
1
Height (mm)
60
Width (mm)
895
Depth (mm)
600
Links
Links
Product url
https://app.hafele.co.th/products/495.38.368?view=
Related
Related
Material main
Stainless steel
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Kitchen - Appliances
OmniClass Number
23-21 23 23
OmniClass Title
Residential Food Cooking Equipment
Similar products
HAFELE เฮเฟเล่
HAFELE Sense Series - FS Cooker 495.10.036
4.6
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Dishwasher Florence Smart Mate
4.4
(
9
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave INFINITE Plus
4.2
(
5
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave ALBANO Standard
4.8
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Sense Series - Oven 495.10.035
Download
HAFELE เฮเฟเล่
HAFELE Freestanding Dishwasher Innova Smart Mate
Download