Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/1f21c03b-31f7-4b68-aaa9-84bc86ea4124
Home
Categories
Kitchen
Appliances
HAFELE Retro Minibar Refrigerator Blue Pattern Cute
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Retro Minibar Refrigerator Blue Pattern Cute
HAFELE_Retro-Minibar-Refrigerator_Blue-Pattern-Cute _495.06.738
Download
Specification
Specification
• Total volume: 124 liters/4.4 Cu.ft. Freezer internal volume: 15 liters/0.6 Cu.ft. Fresh food internal volume: 109 liters/3.8 Cu.ft. • Refrigerant R600a, 31 g • Mechanical temperature control • LED interior light (15 W) • Direct cool system • Semi automatic defrost with water dipping tray • Adjustable leg • Energy efficiency class: E-Gat 5 (Thailand Standard)
Technical specification
Technical specification
Unique ref.
HAFELE_Retro-Minibar-Refrigerator_Blue-Pattern-Cute
Product family
Refrigerator
Product group
Retro-Minibar
Type
Object (single object)
Date of publishing
2024-05-27
Edition number
1
Height (mm)
960
Width (mm)
545
Depth (mm)
615
Links
Links
Product url
https://app.hafele.co.th/products/495.06.712?view=
Related
Related
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Kitchen - Appliances
OmniClass Number
23-21 23 33
OmniClass Title
Residential Refrigerators And Freezers
Similar products
HAFELE เฮเฟเล่
HAFELE Sense Series - FS Cooker 495.10.036
4.6
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Dishwasher Florence Smart Mate
4.4
(
9
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave INFINITE Plus
4.2
(
5
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave ALBANO Standard
4.8
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Freestanding Dishwasher Innova Smart Mate
Download
HAFELE เฮเฟเล่
HAFELE Sense Series - Oven 495.10.035
Download