Publish your products
H3 door
H3 door
H3 door
H3 door
H3 door
H3 door
H3 door
H3 door
H3 door
    Archived

    H3 door

    Used both in the tertiary and the industrial sectors, this door with multiple fillings, held in place with aluminium or PVC beads, has unlimited possibilities.
    Specification
    • Std dimensions
      Height 2040mm
      Width 830mm

      Hanging method
      Hinges
      Easy system
      Surface-mounted rail

      Option(s)
      Single - Double
      Swing - Sliding

      Fillings
      Fillings held with strips
      Full - Half-glazed - Glazed

    Technical specification
    • Unique ref.H3
    • Product familyPortes
    • Product groupPorte aluminium
    • TypeObject (single object)
    • Date of publishing2019-06-05
    • Edition number1
    • Height (mm)3000
    • Width (mm)1030
    • Depth (mm)40
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Glazed
    • IFC classificationDoor
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 13 13
    • OmniClass TitleAluminum Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors