Publish your products
Glass door
Glass door
Glass door
Glass door
Glass door
Glass door
Glass door

    Glass door

    3.7 out of 5 stars3.7(33 reviews)
    The glassdoor brings a touch of light in combination with solid partition or is the perfect match to a fully-glazed partition.
    Specification
    • Std dimensions
      Thickness 8 to 10mm
      Height 2040mm
      Width 830mm

      Hanging method
      Hinges
      Easy system
      Cube system

      Option(s)
      Single - Double
      Swing - Sliding

      Fillings
      Tempered glass (8 or 10mm thick)

    Technical specification
    • Unique ref.VERRE
    • Product familyPortes
    • Product groupPorte verre
    • TypeObject (single object)
    • Date of publishing2019-06-05
    • Edition number1
    • Height (mm)3000
    • Width (mm)1027
    • Depth (mm)8
    Related
    • Material mainGlass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Glazed
    • IFC classificationDoor
    • UNSPSC nameGlass doors
    • UNSPSC code30171501
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 23
    • OmniClass TitleAll Glass Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    Asia Europe North America Africa South America Oceania
    India
    Austria
    Canada
    Côte d'Ivoire
    Guyana
    French Polynesia
    Israel
    Belgium
    Collectivity of Saint Martin
    Madagascar
    New Caledonia
    Qatar
    Croatia
    Guadeloupe
    Morocco
    Wallis and Futuna
    United Arab Emirates
    Cyprus
    Martinique
    Reunion
    Denmark
    Saint Pierre and Miquelon
    Senegal
    Estonia
    Saint-Barthélemy
    Finland
    United States
    France
    Germany
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Spain
    Sweden
    Switzerland
    United Kingdom