Publish your products
Control 18C/T Two-Way 8-Inch Coaxial Ceiling Loudspeaker

Control 18C/T Two-Way 8-Inch Coaxial Ceiling Loudspeaker

Two-Way 8-Inch Coaxial Ceiling Loudspeaker
Control 18C/T is a full-range ceiling speaker consisting of a 200 mm (8.0 inch) high tech cone driver and a 25 mm soft-dome liquid cooled tweeter mounted in a vented, paintable baffle made of UV resistant UL94-V0 and UL94-5HB material, with a pre-attached blind-mount backcan for quick and easy installation. The speaker is designed to provide excellent sound quality for a wide variety of medium to high volume applications such as music cafes, business music systems, retail stores, music/paging systems, airports, reception/waiting rooms, lounges, courtrooms, convention centers, hotels, educational facilities, and more.

FEATURES

  • 200 mm (8.0 in) high output driver with polypropylene cone and butyl rubber surround
  • 25 mm (1.0 in) soft-dome liquid-cooled tweeter
  • Blind-mount backcan for quick and easy installation
  • Dual conduit/cable clamps
  • Combined 70V/100V and low impedance direct operation •90 Watts at 8Ω nominal setting •60W multi-tap at 70V/100V
  • 58 Hz – 20 kHz bandwidth with 90° coverage
  • High 92 dB sensitivity for high maximum SPL
  • White or black (-BK)

Keywords: Harman

Specification
  • SPECIFICATIONS
    Frequency Range (-10 dB)1 58 Hz – 20 kHz
    Frequency Response (±3 dB)1 80 Hz – 16 kHz
    Power Capacity (at low-Z) 2 180 Watts Continuous Program Power
    Maximum Input Voltage 31.8 V RMS (2hrs), 63.6 V peak
    Nominal Sensitivity3 92 dB
    Nominal Coverage Angle3 90° conical coverage
    Directivity Factor (Q) 3 6.0
    Directivity Index (DI) 3 7.8 dB
    Rated Maximum SPL 112 dB @ 1 m (3.3 ft) average, 118 dB peak
    Nominal Impedance 8 ohms (in direct/bypass 8Ω setting)
    Transformer Taps 60 W, 30 W, 15 W @ 70V or 100V (plus 7.5 W @ 70V only)
    Recommended Protective High-Pass4 45 Hz high-pass (24 dB/oct) for 8ohm operation, 60 Hz for 60 W tap, 50 Hz for 30 W, 15 W & 7.5 W tap setting
    Crossover Network 12 dB/oct (2nd order) low-pass to LF driver, 12 dB/oct (2nd order) high-pass to HF driver
    LF Driver 200 mm (8.0 inch) with polypropylene cone, butyl rubber surround, anodized aluminum voice coil former, high temperature voice coil
    HF Driver 25 mm (1.0 in), highly-damped treated-silk dome, Kapton™ voice coil, liquid cooling, wide dispersion waveguide
    Input Connector Removable locking 4-pin connector with screw-down terminals. Max wire size 12 AWG (2.5 mm2)
    Connector Wiring Pin 1 = + In; Pin 2 = - In; Pin 3 = + Loop Thru; Pin 4 = - Loop Thru
    Strain Reliefs Strain relief for two cables or two flex conduits via coupled clamping mechanism
    Materials ABS baffle with UL94-V0 and UL94-5VB flame class fire rating; Zinc-plated steel backcan
    Safety Agency UL1480, UL2043, NFPA90 & NFPA70; S7232/UL Listed, Suitable for use in air handling spaces, Signaling Speaker; Transformer UL registered per UL1876; ROHS, C-tick N108, CE compliant; Baffle meets UL94-V0 and UL94-5VB flammability rating; In accordance with IEC60849/EN60849 systems
    Dimensions 307 mm diameter x 274 mm depth from back of baffle (12.1 in diameter x 10.8 in depth)
    Ceiling Cutout Size Circular cutout with 282 mm (11.1 in) diameter (cardboard cutout template included)
    Ceiling Thickness Range Up to 38 mm (1.5 in) with stock dog-ears. MTC-TCD thick-ceiling dog-ears available for up to 60 mm (2.4 in) ceiling thicknesses
    Safety Seismic Attachment One point, top surface
    Net Weight 6.4 kg (14.1 lbs, one speaker)
    Shipping Weight 17.7 kg (39.0 lbs, pair in master carton)
    Included Accessories C-ring support backing plate, 2 tile support rails (for 2 ft or 600 mm tile spans; optional MTC-48TR extension available for larger 4 ft or 1200 mm tile spans), cutout template, paint shield, removable locking multi-pin connector, grille with safety tether.
    Optional Accessories MTC-47NC new construction bracket; MTC-47MR mud-ring construction bracket; MTC-TCD thick-ceiling dog-ears for ceiling thicknesses up to 60 mm (2.4 in, ordering one set = 24 dogears for 6 speakers); MTC-48TR tile rail for 1200 mm (4 ft) tile spans

Technical specification
  • Unique ref.Control-18C-T-Two-Way-8-Inch-Coaxial-Ceiling-Loudspeaker
  • Product familyInstalled Sound
  • Product groupCeiling Speakers
  • TypeObject (single object)
  • Date of publishing2019-06-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio
  • IFC classificationObject
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit