Publish your products
911 Thermometer with Inlet Piping

911 Thermometer with Inlet Piping

911 Emergency Shower/Eyewash Valves are specifically engineered to provide tepid water to emergency showers and eyewashes. Tempered water promotes safe and effective usage of a drench shower in an emergency situation. Lawler’s 911 Valve contains two independent thermostatic elements in order to provide tepid water in the event of a thermostatic failure. Key Design Features: Redundant thermostatic elements Positive hot water shut-off Integral cold water bypass The Hi-Low GPM range of 2 to 60 gpm @ 30 psi is sufficient for a single eyewash or several drench showers, and meets ANSI Z358.1-2014 voluntary standards. The 911 valve can be installed into existing emergency shower application and is easily tested and repaired. The 911 is available with thermometers, shut-offs, cabinet assemblies, and a choice of rough bronze or white chrome finish. When safety and reliability are required, specify the Lawler 911 Series.
Technical specification
  • Unique ref.911-thermometer-with-Inlet-piping
  • Product familyEmergency
  • Product group911 Thermometer with Inlet Piping
  • TypeObject (single object)
  • Date of publishing2025-03-21
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States