Publish your products
Batten Combo
Batten Combo
    LEDVANCE

    Batten Combo


    BATTEN COMBO
    Product benefits
    • Highly versatile due to selectable CCT and lumen steps (Multi Select) on the driver
    • Plug & Upgrade concept for easy conversion to sensor or emergency luminaire
    • Replacement of conventional T8 luminaires with up to 9,750 lm
    • Robust structure with IK08
    Product features
    • High luminous efficacy: up to 153 lm/W
    • Luminous flux: up to 9,750 lm
    • Impact resistance: IK08
    • Push wire terminal for tool-free connection
    • Lifetime (L70/B50): up to 54,000 h (at 25 °C)
    • Ambient temperature in operation: -20…+40 °C
    • Through wiring possible
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • Corridors, stairwells, basements
    • Industrial and storage facilities
    • Public areas
    • Indoor applications
    Equipment / Accessories
    • Plug & Upgrade high frequency sensor and emergency kit separately available
    • DP BAT CBO EL KIT only compatible with 1200, 1500 and 1800 versions (not with 600 version)
    • Mounting screws and dowels included
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854528910 BATTEN CBO 600 V 18W ML 84065 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854528910

      4099854528972 BATTEN CBO 1200 V 36W ML 84065 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854528972

      4099854529016 BATTEN CBO 1500 V 48W ML 84065 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854529016

      4099854529030 BATTEN CBO 1800 V 65W ML 84065 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854529030
    Technical specification
    • Unique ref.Batten-Combo
    • Product familyProfessional luminaires
    • Product groupBatten-Combo
    • TypeObject (single object)
    • Date of publishing2026-09-08
    • Edition number1
    Related
    • Material mainPolycarbonate
    • Manufactured inChina
    Classification
    • BIMobject CategoryElectronics - Other Electronics
    • ETIM CodeEC000109
    • ETIM NameBatten luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City