Publish your products
Atmos Recumbent Bike

Atmos Recumbent Bike

The Life Fitness Atmos Recumbent Bike delivers a comfortable, low-impact cardio solution for hotel gyms and apartments with gyms. Designed to support users of all ages and abilities, it helps operators offer an inclusive fitness experience while minimizing maintenance demands and space requirements. Built to Life Fitness commercial gym equipment standards, Atmos provides dependable performance that protects your investment and supports daily use with confidence.
Specification
  • Consoles: SL, SE4 16" Dimensions (L x W x H): 66.5" x 27" 53" (169 x 69 x 135 cm) Unit weight: 172.8 lbs (78.3 kg) Max User Weight: 400 lbs (181 kg) Color options: Smooth Charcoal Resistance Levels: 0-25 Motor: Generator/Electromagnetic brake Contact Heart rate: No Handlebars: Front assist handle for easy entry and exit, Seat side handlebars Watter Bottle Holders: 1 Accessory Tray: Integrated Accessibility: Step-through design Seat: Angled seat carriage design with lever adjustment Pedals: Easy adjust pedal straps Levelers: Adjustment levelers for product stability Self Powered: SL Console only Power Requirements: Auto-start: Brings power to console when user begins pedaling
Technical specification
  • Unique ref.atmos-recumbent-bike
  • Product familyAtmos
  • Product groupBike
  • TypeObject (single object)
  • Date of publishing2026-09-23
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySports & Recreation - Indoor Gym Equipment
  • Uniclass 2015 CodeSs_40_70_55_35
  • Uniclass 2015 DescriptionGymnastics and exercising equipment systems
  • CSI MasterFormat 2014 Code11 66 13
  • CSI MasterFormat 2014 TitleExercise Equipment
  • OmniClass Number23-21 31 00
  • OmniClass TitleFitness and Exercise Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States