Publish your products
Atmos Upright Bike

Atmos Upright Bike

The Atmos Upright Bike delivers a smooth, balanced ride in a compact, contemporary form built for hotel gyms and apartment gyms. Designed to Life Fitness standards, Atmos brings small cardio equipment to spaces where reliability, design, and budget matter most. Intuitive ergonomics, quiet operation, and approachable adjustments make it easy for guests and residents of all fitness levels to start moving with confidence. The Atmos Upright Bike delivers the cardio experience guests and residents expect—without adding operational complexity. Intuitive seat adjustments, a smooth ride, and clear console navigation reduce user confusion and misuse. The result is fewer interruptions, fewer support issues, and a better experience in unattended hotel and residential fitness spaces.
Specification
  • Consoles: SL, SE4 16" Dimensions (L x W x H): 46.3" x 26.4" x 60.3" (118 x 67 x 153 cm) Unit weight: 142 lbs (64.4 kg) Max User Weight: 400 lbs (181 kg) Color options: Smooth Charcoal Resistance Levels: 0-25 Motor: Generator/Electromagnetic brake Contact Heart rate: No Handlebars: Standard handlebars Watter Bottle Holders: 2 Accessory Tray: Integrated Accessibility: Easy adjust pedal straps Seat: Seat adjustment pull-pin and twist to lock Levelers: Adjustment levelers for product stability Self Powered: SL Console only Power Requirements: Auto-start: Brings power to console when user begins pedaling
Technical specification
  • Unique ref.atmos-upright-bike
  • Product familyAtmos
  • Product groupBike
  • TypeObject (single object)
  • Date of publishing2026-09-23
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySports & Recreation - Indoor Gym Equipment
  • Uniclass 2015 CodeSs_40_70_55_35
  • Uniclass 2015 DescriptionGymnastics and exercising equipment systems
  • CSI MasterFormat 2014 Code11 66 13
  • CSI MasterFormat 2014 TitleExercise Equipment
  • OmniClass Number23-21 31 00
  • OmniClass TitleFitness and Exercise Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit