Publish your products
Axiom Series Lat Pulldown/Low Row

Axiom Series Lat Pulldown/Low Row

The Axiom Series Lat Pulldown/Low Row accommodates two exercises that target the entire back and rear shoulder muscle groups. The clean, inviting look is appealing to all exercisers.

Key Features:

  • Accommodates two exercises that target the entire back and rear shoulder muscle groups
  • Comes standard with lat pulldown bar and neutral grip row handle
  • Foot pegs provide additional user stability during row
  • Thigh pads stabilize user to help promote a more effective lat workout

Product Code: OP-LR

Size (L x W x H): 81" x 35" x 85" (metric cm: 200 x 89 x 216)

Specification
  • Product Code: OP-LR Size (L x W x H): 81" x 35" x 85" (metric cm: 200 x 89 x 216) Recommended Live Area: 105" x 83" x 97" (metric cm: 267 x 211 x 246) Weight: 452 lbs (205 kg) Weight Stack(includes increment weight): 202.5 lbs (101.25 kg) Max User Weight: 300 lb (136 kg)
Technical specification
  • Unique ref.axiom-series-lat-pulldown-low-row
  • Product familyAxiom
  • Product groupLat Pull Down/Low Row
  • TypeObject (single object)
  • Date of publishing2026-09-23
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySports & Recreation - Indoor Gym Equipment
  • Uniclass 2015 CodeSs_40_70_55_35
  • Uniclass 2015 DescriptionGymnastics and exercising equipment systems
  • CSI MasterFormat 2014 Code11 66 13
  • CSI MasterFormat 2014 TitleExercise Equipment
  • OmniClass Number23-21 31 00
  • OmniClass TitleFitness and Exercise Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States