Publish your products
HDSW24UL 24VDC Heavy-Duty Variable Speed Swing Gate Operator
LiftMaster

HDSW24UL 24VDC Heavy-Duty Variable Speed Swing Gate Operator

No matter the property type or environmental conditions, LiftMaster Gate Operators provide convenience, security and peace of mind in communities and businesses across the country.

  • Ideal for heavy gate and extreme applications.
  • Rated for gates up to 22 ft. or up to 2,800 lbs, 4,500 lbs. with optional arm.
  • Variable cycle speed of 13 – 36 sec for a 90 degree opening.
  • Integrates easily with LiftMaster Access Control Technology.

FEATURES

HD Gate Safety and Security

UL Listed - Tested to the most stringent UL 325 industry guidelines. Secondary entrapment devices need to be added to meet UL325 standards. Your Installer will recommend suitable secondary entrapment devices for your installation, such as photo eyes or edge sensors.

Gate Safety Sensors - Protect people entering or leaving through your gate with safety sensors that stop the gate from closing on obstructions

HD Gate Connectivity

Securely Monitor and Control - Powered by myQ® for full insight and control over community and facility access points. Monitor and control multiple communities with Smart Community Access. Improve warehouse efficiency and productivity with Smart Facility Access.**When linked with an access control powered by myQ. Cellular data or WiFi® connection required. Test equipment regularly and follow safety instructions.

Wireless Dual-Gate Communication - Synchronizes gate operation and eliminates costly trenching; set speed independently if needed. 

Gate Real-Time Alerts - Know when a gate opens with real-time alerts.

HD Gate Power

Variable Cycle Speed - Adjusts to meet application needs 13 – 36 sec for a 90 degree openin

For Gates up to 22 Feet - Rated for heavy gates up to 22 feet in length or up to 4,500 LBS (with otional arm HDLGARM).

Continuous Duty Operation - Custom 1.5 HP peak brushless 24VDC motor delivers up to 6 million cycles. Custom large size 80 gear box.

WARRANTY

  • Operator Warranty: 7 Years Residential, 5 Years Commercial
Specification
  • Voltage: 120/240 VAC Single Phase

    Motor Power: 1.5 HP Peak Brushless Motor

    Battery Backup: Yes

    Soft Start / Stop: Yes

    myQ Compatibility: Yes

    Operator Duty Rating: Continuous Duty, High-Cycle, High-Temperature

    Solar: Solar-ready

    UL Usage Classification: I, II, III & IV

    Variable Speed: Yes

Technical specification
  • Unique ref.hdsw24ul-swing-gate-operator
  • Product familyGate Operators
  • Product groupSwing Gate Operators
  • TypeObject (single object)
  • Date of publishing2021-05-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inMexico
Classification
  • BIMobject CategoryDoors - Security Doors
  • IFC classificationOpening Element
  • ETIM CodeEC001092
  • ETIM NameSwing gate operator
  • Uniclass 2015 CodePr_75_30_23_09
  • Uniclass 2015 DescriptionAutomatic swing-door operators
  • CSI MasterFormat 2014 Code32 31 11
  • CSI MasterFormat 2014 TitleGate Operators
  • OmniClass Number23-17 19 11 31
  • OmniClass TitleAutomatic Door Controls and Operators

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit