Publish your products
Compact Laminate

Compact Laminate

Providing both beauty and strength, PSI’s Phenolic Wall Panels are an ideal choice for environments requiring extra durability, impact resistance and ease of maintenance. Compatible with PSI’s complete line of molding systems and a variety of wall panel types, Phenolic Wall Panels enable you to address specific areas on the wall that require more performance without compromising a design solution that is beautiful to both the eye – and to your budget.

Specification
  • Tough and moisture resistant, PSI Compact Laminate wall panels are a great wall surfacing solution for high abuse traffic areas.

    Built to Perform

    • The high-density thermoset phenolic resin/paper panel core provides superior impact resistance. Compact Laminate panels offer more than 3x the impact resistance of our HPL faced composite wood core panels.
    • The panel surface features high scratch, abrasion, and moisture resistance.
    • The decorative panel surface is non-porous and will not support bacterial growth.
    • Compact Laminate panels are available in Class A and Class B fire ratings per ASTM E-84.
    • Easy to maintain. Wash with non-abrasive household cleaners.

    And Looks Good, Too

    • Hundreds of design options are available. We source the Compact Laminate from the same US manufacturers that produce High Pressure Laminate (HPL). Their patterns in matte finishes for both HPL and Compact Laminate are identical.
    • Use a combination of HPL surfaced panels and Compact Laminate panels in high wall applications. The higher cost Custom Laminate panels can be installed in the high abuse lower section sections of the wall with matching lower cost HPL faced panels above.
    • Custom design options (as in custom laminates) are also available in Compact Laminate panels.

    Suggested Areas for Use

    • Transportation terminals in corridors and baggage handling areas.
    • Hospital Corridors
    • Sports and Entertainment Venues
    • Convention Centers
    • Restroom Walls
Technical specification
  • Unique ref.compact_laminate
  • Product familyWall Panel System
  • Product groupCompact Laminate
  • TypeObject (single object)
  • Date of publishing2024-06-05
  • Edition number1
Related
  • Material mainLaminate
Classification
  • BIMobject CategoryWalls - Finishes
  • OmniClass Number23-15 13 19
  • OmniClass TitleWall Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit