Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/3c5eb0a0-ec5d-424c-b23f-3ded3e99489b
Home
Categories
Sanitary
Wash basins
D0795 - Sink, CRS, 18 Gauge, With Faucet
Available in United States
SEPS2BIM
Follow
D0795 - Sink, CRS, 18 Gauge, With Faucet
Corrosion resistant sink. The unit can mount from under the bench top or be a self-rimming drop-in unit. The faucet is ordered as a separate item from most manufacturers. Sink dimensions vary slightly by vendor.
Download
Technical specification
Technical specification
Unique ref.
D0795
Product family
Sink
Product group
CRS
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
300
Width (mm)
530
Depth (mm)
510
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
A5170 - Rod, Shower Curtain
3.9
(
35
)
Download
SEPS2BIM
M3073 - Container, Biohazard Waste, Step-on, Fire Safe
4.7
(
6
)
Download
SEPS2BIM
A5108 - Waste Disposal Unit, Sharps
4.3
(
6
)
Download
SEPS2BIM
F2000 - Basket, Wastepaper
Download
SEPS2BIM
A5090 - Disposal, Sanitary Napkin, SS, Surface Mounted
Download
SEPS2BIM
F2020 - Can, Trash, 44 Gallon
4.4
(
7
)
Download