Publish your products
M0400 - Screen, Projection
SEPS2BIM

M0400 - Screen, Projection

4.8 out of 5 stars4.8(5 reviews)
Wall or ceiling mounted, roll-up type screen with remote control. Includes multiple controls to operate the screen from two or more locations, wireless remote control, adjustable preset limit switches, and black borders on all sides. Screen is housed in a solid wood or metal case with removable motor module. For a classroom, conference room, or large auditorium.
Technical specification
  • Unique ref.M0400
  • Product familyScreen
  • Product groupProjection
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)250
  • Width (mm)4270
  • Depth (mm)250
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Visual - Projectors
  • IFC classificationFurnishing Element

Region availability

North America
United States