Publish your products
M8800 - Cart, Anesthesia
SEPS2BIM

M8800 - Cart, Anesthesia

Mobile anesthesia cart. The cart shall be built of stainless steel or other appropriate material and mounted on 4" casters for easy mobility. It shall be capable of being equipped with bottle holders, adjustable IV pole, storage drawers, shelves and a top bar/rail.
Technical specification
  • Unique ref.M8800
  • Product familyCart
  • Product groupAnesthesia
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1450
  • Width (mm)1120
  • Depth (mm)560
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit