Publish your products
Chicago Ball valve Lever Handle F-F
Chicago Ball valve Lever Handle F-F

    Chicago Ball valve Lever Handle F-F

    4.6 out of 5 stars4.6(16 reviews)

    Standard Hidráulica 2-Pieces valve, Regular port, Chicago brass ball valves, lever handle, F-F, connection size: 1/4" to 4".

    Series Chicago 2-Piece, Regular Port, Brass Ball Valves are used in commercial and industrial applications for a full range of liquids and gases. 

    Specification
    • They feature a bottom-loaded blowout-proof stem. Model thread F-F, F-M, M-M and solder end connections

      • Pressure Rating: PN25
      • Maximum temperature 110ºC.

      Components:

      • Body and connector: Nickel plated brass UNE-EN 12164 - 12165
      • Ball: Chrome plated brass UNE-EN 12164 - 12165
      • Stem: Brass UNE-EN 12164 - 12165
      • Stem packing gland and stem packing nut: Brass UNE-EN 12164 - 12165
      • Packaging: virgin PTFE
      • Seats: virgin PTFE
      • Lever handle: Steel Dacromet
      • Butterfly handle: Aluminium


    Technical specification
    • Unique ref.chicagopalanca_hh
    • Product familyValves
    • Product groupSTH - BALL VALVE CHICAGO
    • TypeObject (single object)
    • Date of publishing2019-02-21
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryBrass
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameBall valves
    • UNSPSC code40141607
    • Uniclass 2015 CodePr_65_54_95_06
    • Uniclass 2015 DescriptionBall valves
    • CSI MasterFormat 2014 Code40 05 63
    • CSI MasterFormat 2014 TitleBall Valves
    • OmniClass Number23-27 31 15
    • OmniClass TitleBall Valves

    Region availability

    Europe Africa
    Andorra
    Morocco
    Portugal
    Spain