Publish your products
NY check valve thread conection F-F
NY check valve thread conection F-F

    NY check valve thread conection F-F

    4.4 out of 5 stars4.4(14 reviews)

    Standard Hidráulica valve, NY Brass check valves and foot valves, connection size 3/8" to 4".

    Check Valves are used to prevent reverse fluid flow in water applications. Suitable for domestic water services, heating systems and pumping units. They can be installed in any position: vertical, horizontal, oblique. 

    Specification
    • Body in brass, close system brass/NBR, spring in stainless steel. NY check valves are unidirectional. 

      • Pressure Rating: PN16
      • Maximum temperature 90ºC

      Components:

      • Body and conector: Brass UNE-EN 12164 - 12165
      • Stem and plater: Brass UNE-EN 12164 - 12165
      • Spring: Stainless steel
      • Seats: NBR
    Technical specification
    • Unique ref.ny_hh
    • Product familyValves
    • Product groupSTH - CHECK VALVE NY
    • TypeObject (single object)
    • Date of publishing2019-02-21
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryRubber
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameWafer check valves
    • UNSPSC code40141637
    • Uniclass 2015 CodeAc_10_40_67
    • Uniclass 2015 DescriptionPlumbing
    • CSI MasterFormat 2014 Code22 00 00
    • CSI MasterFormat 2014 TitlePlumbing
    • OmniClass Number23-27 31 19
    • OmniClass TitleCheck Valves

    Region availability

    Europe Africa
    Andorra
    Morocco
    Portugal
    Spain