Publish your products
1164 Solid Wood Tambour

1164 Solid Wood Tambour

Solid natural wood tambour has all of the benefits of real wood. It's durable and can be stained or painted to match your application. In addition, it has the ability to flex around curves and corners giving a modern look to an otherwise normal installation Unlike other companies - we produce a true 96" slat length. Looking for 9 foot? 10 foot? more? No problem! Depending on the wood species - we can go up to 12 feet slat length! Our standard size panels are include 1' x 8' slat length, or 1' x 3' slat length. We can also discuss the best custom sizes we make for your application. Standard widths are 12" and 16" wide. (Nominal size width. As these panels are hand assembled - width will not be a true 12" every time.) We typically stock  red oak, white oak, and poplar. We also offer mahogany, cherry, ash, maple, walnut, and rare specialty woods may also be available (purple heart, heat treated ash/poplar, etc.). We can also produce custom wood profiles! If there is another species or slat profile you're interested in, don't hesitate to call and ask. Many profile options are available including, 383 (SW-15), 374 (SW-30), 375 (SW-42)

Get in contact with Surfacing Solution

Technical specification
  • Unique ref.1164-solid-wood-tambour
  • Product familyArchitectural Millwork
  • Product groupTambour
  • TypeObject (single object)
  • Date of publishing2025-02-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Finishes
  • CSI MasterFormat 2014 Code06 22 00
  • CSI MasterFormat 2014 TitleMillwork
  • OmniClass Number23-15 15 29
  • OmniClass TitleAcoustical Wall Finishes

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit