Publish your products
MPZ-2DLN-06 EasyInstall Mini Pre-Rinse Unit: Single Deck Mount Base Mixing Faucet, Add-On Faucet, Swing Nozzle, Compact Spring & Flex Hose, B-0107 Spray Valve, 6" Wall Bracket, Lever Handles
MPZ-2DLN-06 EasyInstall Mini Pre-Rinse Unit: Single Deck Mount Base Mixing Faucet, Add-On Faucet, Swing Nozzle, Compact Spring & Flex Hose, B-0107 Spray Valve, 6" Wall Bracket, Lever Handles

    MPZ-2DLN-06 EasyInstall Mini Pre-Rinse Unit: Single Deck Mount Base Mixing Faucet, Add-On Faucet, Swing Nozzle, Compact Spring & Flex Hose, B-0107 Spray Valve, 6" Wall Bracket, Lever Handles

    MPZ-2DLN-06 Mini Pre-Rinse Unit, Base Faucet, Single Hole Deck Mount, Dual Temperature, Lever Handles
    Specification
    • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: Spray Valve - 1.15 GPM @ 60 psi, Flow Rate: Add-On Faucet - 5.57 GPM @ 60 psi
    Technical specification
    • Unique ref.ts-brass-117
    • Product familyMixing Faucets
    • Product groupLow Profile Pre-Rinse Unit
    • TypeObject (single object)
    • Date of publishing2011-12-01
    • Edition number1
    • Height (inches)24.81
    • Width (inches)7.44
    • Depth (inches)7.38
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)12.6
    Classification
    • BIMobject CategorySanitary - Taps & Mixers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit