Publish your products
PDI Certified Grease Interceptor - WD-SERIES
Watts

PDI Certified Grease Interceptor - WD-SERIES

Watts Drainage WD Series PDI Certified recessed or floor mounted epoxy coated steel grease interceptor with gasketed epoxy coated steel skid-proof cover secured with hex head center bolt(s), removable baffle assembly, deep seal trap with cleanout, external cast iron flow control fitting, and no hub (standard) connections
Specification
  • Keywords: floor drain body, cast iron, watts, watts regulator, plumbing, drainage, drains, drain, grease interceptorBody Material: Epoxy Coated Steel
    Connection Size: 2", 3", 4"
    Connection Type: No HubKeywords: 20 gpm, bronze body and working parts, bundle, chrome plated face, epoxy-coated steel, fits 16 inch wall, grease interceptor, key operated, loose key, low-rough-in, no hub, non-freeze, pex pipe, pex sticks, recessed or floor-mounted, red, vacuum breaker, wall hydrant, waterpex, white
Technical specification
  • Unique ref.1258
  • Product familyDrainage Products
  • Product groupGrease Interceptor
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • UNSPSC nameSludge collectors
  • UNSPSC code47101536
  • Uniclass 2015 CodePr_65_52_25_06
  • Uniclass 2015 DescriptionBelow-ground grease traps and converters
  • CSI MasterFormat 2014 Code46 25 00
  • CSI MasterFormat 2014 TitleOil and Grease Separation and Removal Equipment
  • OmniClass Number23-39 33 17
  • OmniClass TitleOil and Grease Separation and Removal Equipment
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit