Publish your products
PDI Certified Low-Rough-In Grease Interceptor - WD-L-SERIES
Watts

PDI Certified Low-Rough-In Grease Interceptor - WD-L-SERIES

Watts Drainage Products WD-L Series PDI Certified recessed or floor mounted epoxy coated steel low-rough-in grease interceptor with gasketed epoxy coated steel skid-proof cover secured with hex head center bolt(s), removable baffle assembly, deep seal trap with cleanout, external cast iron flow control fitting, and no hub (standard) connections.
Specification
  • Keywords: floor drain body, cast iron, watts, watts regulator, plumbing, drainage, drains, drain, grease interceptorBody Material: Epoxy Coated Steel
    Connection Size: 3", 4"
    Connection Type: No Hub
    Keywords: 105mat, 20 mesh screen, 35 gpm, check, epoxy-coated steel, fip, flanged 125, grease interceptor, lead free bronze, lf358, low-rough-in, mueller steam, mueller steam specialty, recessed or floor-mounted, silent globe, solder end, ss trim, y strainer
Technical specification
  • Unique ref.1261
  • Product familyDrainage Products
  • Product groupGrease Interceptor
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • UNSPSC nameSludge collectors
  • UNSPSC code47101536
  • Uniclass 2015 CodePr_65_52_25_06
  • Uniclass 2015 DescriptionBelow-ground grease traps and converters
  • CSI MasterFormat 2014 Code46 25 00
  • CSI MasterFormat 2014 TitleOil and Grease Separation and Removal Equipment
  • OmniClass Number23-39 33 17
  • OmniClass TitleOil and Grease Separation and Removal Equipment
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States