Publish your products
Lead Free* Reduced Pressure Zone Assemblies, Bronze - LF909 - Small
Watts

Lead Free* Reduced Pressure Zone Assemblies, Bronze - LF909 - Small

4.7 out of 5 stars4.7(13 reviews)

Series LF909 Small Lead Free* Reduced Pressure Zone Assemblies prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. It consists of a Lead Free* Cast Copper Silicon Alloy body construction, bronze ball valve shutoffs, and bronze test cocks. Series LF909 features an air-in/water-out design principle for protection during emergency combined backsiphonage and backpressure conditions. It is ideal for health hazard cross-connections or for containment at the service line entrance. Check with local water authorities for installation requirements. Maximum Working Pressure: 175psi (12.06 bar).

Specification
  • Keywords: anti-siphon, apex, armless trough valve, backflow, backflow valve, big al, bottom entry, breaker, bypass, c200, cast iron, castiron, check valve, checkvalve, dcda, detector, detector assembly, diaphragm, diaphragm activated, differential, domestic, double, double check, double check detector, doublecheck, dual level, epoxy, fire systems, full flow, hi flow, high flow, high flow rate, lead free, lf, lf,iot,flood detection,sentry+,sentry+ alert, livestock proof, meter, nrs, osy, polymer coating, pressure, pressure valve, preventer, qt, quarter turn shutoff, quarterturn, quaterturn, reduce pressure valve, reduce pressure zone, reducing valve, repair, repair kit, rpza, service, service kit, shut off, shut-off, side entry, ss check, ss dcda, ss double check, stainless steel, stainless steel body, strainer, tank valve, thermal expansion,, tri-link, vacuum, valve, vlv, water pressure

    Body Material: Bronze
    Connection Size: 3/4", 1", 1-1/4", 1-1/2", 2"
    Connection Type: NPT Connection
    Industry Standards: AWWA C-511-92
    Working Pressure: 175psi (12.1 bar)
    Maximum Working Temperature: 140°F CW, 210°F HW

Technical specification
  • Unique ref.6966
  • Product familyBackflow Prevention
  • Product groupNon-Return Valves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit