We are using cookies to provide our services

By using our services you agree to our use of cookies

;

2-Piece, Full Port, Lead Free* Brass Ball Valves with Quick-Connect Technology - LFFBV-3C-QC

Unique ref.: 6968
Brand: Watts
Product family: Water Safety & Flow Control
Product group: Valves for Liquid Services
Date of publishing: 2013-07-10
Edition number: 1
Type: Object (single object)
Download (9)
Series LFFBV-3C-QC 2-Piece, Full Port, Lead Free* cast copper silicon alloy Ball Valves with Quick-Connect Technology are used in residential and commercial potable water applications. They feature a bottom-loaded blowout proof stem, virgin PTFE seats, thrust washer, adjustable packing gland, stem packing nut, chrome-plated brass ball adapter and steel handles. Series LFFBV-3C-QC comes with integral quick-connect inlet and outlet connections for fast installation on copper, CPVC, PEX and PB pipe.

Keywords: 1017, asse, b125, control, csa, hot, lead free, lf, mixing, temperature, thermostatic, valve, water


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Valves
IFC classification: Valve
UNSPSC name: Ball valves
UNSPSC code: 40141607
Uniclass 1.4 Code: L71174
Uniclass 1.4 Description: Adjusting valves
Uniclass 2.0 Code: PR-94-94-xx
Uniclass 2.0 Description: Ball Valves
Uniclass 2015 Code: Pr_65_54_95_06
Uniclass 2015 Description: Ball valves
NBS Reference Code: 94-94-xx
NBS Reference Description: Ball Valves
CSI MasterFormat 2014 Code: 40 05 63
CSI MasterFormat 2014 Title: Ball Valves
OmniClass Number: 23-27 31 15
OmniClass Title: Ball Valves
CSI UniFormat II Code: C1030
CSI UniFormat II Title: Fittings
This product is available in:
North America
  • Canada
  • United States

All BIM objects are real products from real manufacturers confirmed and approved