Publish your products
Lead Free* Double Check Valve Assemblies, Cast Iron - LF709
Lead Free* Double Check Valve Assemblies, Cast Iron - LF709
Lead Free* Double Check Valve Assemblies, Cast Iron - LF709
Lead Free* Double Check Valve Assemblies, Cast Iron - LF709
Lead Free* Double Check Valve Assemblies, Cast Iron - LF709
Lead Free* Double Check Valve Assemblies, Cast Iron - LF709
Lead Free* Double Check Valve Assemblies, Cast Iron - LF709
Lead Free* Double Check Valve Assemblies, Cast Iron - LF709
Lead Free* Double Check Valve Assemblies, Cast Iron - LF709
Lead Free* Double Check Valve Assemblies, Cast Iron - LF709
    Watts

    Lead Free* Double Check Valve Assemblies, Cast Iron - LF709

    3.3 out of 5 stars3.3(12 reviews)

    Series LF709 Lead Free* double check valve assembly backflow preventers help stop the reverse flow of polluted water from entering into the potable water supply. This series has a modular check design for easy maintenance and is ideal at referenced cross-connections identified in non-health hazard applications. The series features Lead Free* construction to comply with Lead Free* installation requirements. Maximum working pressure is 175 psi (12.06 bar).

    The coating on this backflow assembly uses ArmorTek®, a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion.

    The IOT model features sensor technology integrated on test cocks to measure pressure fluctuations at three points. Pressure measurements allow assessment of the performance of the backflow preventer assembly. An add-on monitoring connection kit is required to collect, convert, and transmit data values to a building management system.

    Features

    • Maximum flow rate at low pressure drop
    • Replaceable stainless steel seats
    • Modular, compact design to facilitate assembly and maintenance
    • Captured spring assemblies for safety
    • Advanced ArmorTek™ coating technology to resist corrosion of internals
    • Pressure sensors on IOT models, activated with add-on monitoring connection kit
    • Lead free* top-mounted test cocks
    • Approved for vertical flow-up installation

    Specification
    • Keywords: backflow, backflow valve, cast iron, castiron, check valve, checkvalve, dcda, detector assembly, double, double check, double check detector, doublecheck, epoxy, fire systems, hi flow, high flow, lead free, less, less shutoff, lf, nrs, osy, polymer coating, pressure valve, preventer, quarter turn shutoff, reduce pressure valve, reduce pressure zone, reduced pressure, reducing valve, rpz, rpza, shut off, shut-off, shutoff, ss check, ss dcda, ss double check, strainer, tri-link, valve, vlv

      Body Material: Epoxy Coated Cast Iron
      Connection Size: 2-1/2", 3", 4", 6", 8", 10"
      Connection Type: Flanged Connection
      Industry Standards: AWWA C510-92 IAPMO PA 31 USC Manual for Cross-Connection Control, 8th Edition
      Working Pressure: 175psi (12.1 bar)
      Maximum Working Temperature: 110°F (43°C)

    Technical specification
    • Unique ref.7208
    • Product familyBackflow Prevention
    • Product groupNon-Return Valves for Liquid Services
    • TypeObject (single object)
    • Date of publishing2015-08-11
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit